Safely transmit signals amid interference from electromagnetic fields
BNI network modules
Benefit from our robust modules for reliable signal transmission even in the event of welding spatter, welding currents and electromagnetic interference fields. IO-Link's efficient point-to-point wiring allows you to set up a decentralized system architecture in the welding booth outside the control cabinet.
Network nodes equipped with an IO-Link master communicate directly with the main controller or the control unit on the machine via Industrial Ethernet. And a large number of intelligent sensors or I/O modules with an IO-Link interface can be connected to the IO-Link ports.
Features
- Made of fiberglass-reinforced plastic to reliably withstand welding spatter, welding currents and electromagnetic fields
- IO-Link masters and hubs with 8 ports and 16 inputs and outputs
- IO-Link master for Ethernet/IP and Profinet
Recommended products for interference-free data transmission
Robust network modules for Profinet
- Special characteristics
-
Washdown Plus
Washdown - Interface
- Profinet
- Interface IIoT
- REST API
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 4 A
- Fast Start-Up (FSU)
- yes
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- M12x1-Male, 5-pin, L-coded
- Connection (supply voltage OUT)
- M12x1-Female, 5-pin, L-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 16 A
- Current sum UA, actuator
- 16 A
- Housing material
-
Plastic
Stainless steel - Dimension
- 68 x 36.8 x 226 mm
- Ambient temperature
- -25...70 °C
- IP rating
-
IP68
IP69K - IO-Link version
- 1.1
- Safety Hub Support
- yes
- Secondary features
-
Operating Hours Counter
Voltage and Current Monitoring
Boot Cycle Counter - Secondary features for condition monitoring
- Internal temperature monitoring
IO-Link sensor/actuator hubs for welding environments
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection (supply voltage IN)
- 7/8"-Male, 4-pin
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Extension port
- yes
- Single-channel monitoring
- yes
- Current sum UA, actuator
- 9 A
- Current sum US, sensor
- 9 A
- Switching current
- 16x 2 A
- Housing material
-
PBT, GF30
1.4404 stainless steel, Inserts - Dimension
- 68 x 39.1 x 183.5 mm
- Ambient temperature
- -5...55 °C
- IP rating
- IP67, when threaded in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 6.0 ms
- Process data IN
- 6 bytes
- Process data OUT
- 2 bytes
Robust network modules for Ethernet/IP
- Interface
- Ethernet/IP
- Interface IIoT
- REST API, MQTT parsed
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 2 A
- Display
- yes
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- 7/8"-Male, 4-pin
- Connection (supply voltage OUT)
- 7/8"-Female, 4-pin
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 9.0 A
- Current sum UA, actuator
- 9.0 A
- Housing material
- Plastic
- Dimension
- 68 x 42.9 x 226 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67
- IO-Link version
- 1.1.3
More application examples in the field of robotics
Discover further topics
Related topics
Downloads
-
Industry brochure white goods – household appliances
-
Industry brochure industrial robotics