Optimize and monitor cutting processes
Continuous control and process monitoring with IO-Link master and sensors
In battery production, cutting is an important process step in which excess material is precisely removed to give the electrodes the desired shape. After cutting, a vacuum drying process takes place to remove the residual moisture from the electrodes. With IO-Link and IO-Link masters, all relevant parameters can be monitored and controlled centrally. The IO-Link master enables the connection of many sensors and actuators that send data to the machine controller in real time. This improves the monitoring of tool wear, temperature and pressure during cutting and drying, ensures production quality and reduces unplanned downtimes.
Features
- Central control and monitoring of all process parameters via IO-Link master
- Flexible adaptation and simple parameterization via IO-Link
- Real-time diagnostics for early detection of deviations
- Reduced cabling effort thanks to standardized connections
Recommended products for efficient cutting processes
Network modules for Profinet
- Interface
- Profinet
- Interface IIoT
- REST API
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 4 A
- Fast Start-Up (FSU)
- yes
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- M12x1-Male, 5-pin, L-coded
- Connection (supply voltage OUT)
- M12x1-Female, 5-pin, L-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 16 A
- Current sum UA, actuator
- 16 A
- Housing material
- Die-cast zinc, nickel-plated
- Dimension
- 68 x 31.7 x 224 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67
- IO-Link version
- 1.1
- Safety Hub Support
- yes
IO-Link sensor/actuator hubs
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection (supply voltage IN)
- 7/8"-Male, 5-pin
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Extension port
- yes
- Single-channel monitoring
- yes
- Current sum UA, actuator
- 9.0 A
- Current sum US, sensor
- 9.0 A
- Switching current
- 16x 2 A
- Housing material
- Die-cast zinc, nickel-plated
- Dimension
- 68 x 32.4 x 181.5 mm
- Ambient temperature
- -5...55 °C
- IP rating
- IP67, when threaded in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 6.2 ms
- Process data IN
- 8 bytes
- Process data OUT
- 2 bytes
Network modules for Profinet with PPS housing
- Interface
- Profinet
- Interface IIoT
- REST API, MQTT parsed
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 2 A
- Fast Start-Up (FSU)
- yes
- Display
- no
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- 7/8"-Male, 5-pin
- Connection (supply voltage OUT)
- 7/8"-Female, 5-pin
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 9.0 A
- Current sum UA, actuator
- 9.0 A
- Housing material
- Plastic
- Dimension
- 68 x 42.9 x 226 mm
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- IO-Link version
- 1.1.3
- Safety Hub Support
- yes
Network modules for EtherCAT
- Interface
- EtherCAT
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 2 A
- Display
- no
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- 7/8"-Male, 5-pin
- Connection (supply voltage OUT)
- 7/8"-Female, 5-pin
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 9.0 A
- Current sum UA, actuator
- 9.0 A
- Housing material
- Die-cast zinc, nickel-plated
- Dimension
- 68 x 37.9 x 224 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67
- IO-Link version
- 1.1
IO-Link sensor/actuator hubs with PA housing
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Extension port
- yes
- Current sum UA, actuator
- 4 A
- Current sum US, sensor
- 4 A
- Switching current
- 16x 350 mA
- Housing material
- PA, Transparent
- Dimension
- 50 x 30.8 x 115 mm
- Ambient temperature
- -20...70 °C
- IP rating
- IP67, when threaded in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 3.5 ms
- Process data IN
- 2 bytes
- Process data OUT
- 2 bytes
Further application examples in the field of cutting and punching
Discover more topics
Downloads
-
Industry brochure battery industry