Products
Service & Support
Industries & Solutions
Company

Reliably identify stamping tools in battery production

UHF RFID system for automatic tool validation and process reliability

For the precise punching process of anode and cathode, it is important that the tools used are reliably identified before use. With our BIS V UHF RFID system, you can ensure that the correct tool is always used. The system enables the automatic validation and monitoring of punching tools over ranges of more than one meter. The UHF evaluation unit also supports IO-Link-capable connections to integrate peripheral sensors and actuators to efficiently control the entire process.

Features

  • Evaluation units work with common network protocols to enable simple integration into existing systems.
  • IO-Link interface for connecting and monitoring peripheral devices for extended process control.
  • Ranges of more than one meter enable flexible installation and reliable identification even over longer distances.

Recommended products for reliable identification of tools

BNI00AJ

IO-Link sensor/actuator hubs

BIS013U

Multifrequency processor units

BIS016H

UHF data carriers for tool ID

BIS015Z

UHF read/write heads with integrated processor unit (860...930 MHz)

BNI00AJ

IO-Link sensor/actuator hubs

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Analog inputs
8x Analog, voltage/analog, current/analog, temperature (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA/Pt100/Pt1000/Thermocouple Type J/Thermocouple Type K)
Configurable inputs/outputs
no
Current sum UA, actuator
4 A
Current sum US, sensor
4 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 31.8 x 181.5 mm
Ambient temperature
-5...70 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
55 ms
Process data IN
22 bytes
Process data OUT
1 byte
More product details
BIS013U

Multifrequency processor units

Product group
Multi-Frequency Processor
Interface
Profinet I/O (IRT)
Supported RFID technologies
LF 125 kHz (BIS VL)
HF 13.56 MHz (BIS VM)
UHF 860...930 MHz (BIS VU)
Number of connectable R/W heads / antennas
4
Operating voltage Ub
24 V DC SELV/PELV
Housing material
Zinc, Die casting
Ambient temperature
0...60 °C
IP rating
IP65, with connector
Approval/Conformity
CE
UKCA
cULus
WEEE
Connection
2x M12x1-Female, 4-pin, D-coded
7/8"-Male, 5-pin
More product details
BIS016H

UHF data carriers for tool ID

Product group
UHF (860...930 MHz)
Working frequency
850…960 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
Dimension
23 x 1 x 100 mm
Memory type
EEPROM
User data, read/write
128 Bit
EPC memory, read/write
496 Bit
TID memory, read-only
96 Bit
Antenna type
Dipole
Installation
metal-free (clear zone)
Storage temperature
-40...85 °C
Ambient temperature
-25...70 °C
Housing material
PET
IP rating
IP68
Approval/Conformity
CE
UKCA
WEEE
More product details
BIS015Z

UHF read/write heads with integrated processor unit (860...930 MHz)

Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
Dimension
130 x 50.5 x 130 mm
Antenna type
Patch
Polarization
circular
Output power adjustable
5 dBm…24 dBm (3.2 mW…250 mW)
Connection
M12x1-Male, 4-pin, A-coded
Housing material
PC, coated
ABS, Zinc, Die casting, (Connector)
Interface
RS485
Operating voltage Ub
24 V DC LPS Class 2
Ambient temperature
-20...55 °C
IP rating
IP54
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

Further application examples in the field of cutting and punching

Discover more topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue