Products
Service & Support
Industries & Solutions
Company

Monitor fill levels in storage tanks

BSP pressure sensors and BCS capacitive sensors

Monitor fill levels in storage tanks

For trouble-free production, storage tanks must always be sufficiently filled, but not overflow. This requires precise monitoring even in the presence of foaming, or with poorly accessible storage tanks and hetero­geneous fluids. Pressure sensors, capacitive sensors or a corresponding combination from Balluff are a reliable solution here. For added efficiency, you can connect them to the IT level: The sensors communicate the level to the fieldbus module via their IO-Link interface. The Ethernet TCP/IP protocol is used to access the network master to forward the data.

Features

  • Display of the fill levels via an easily created dashboard
  • Automated reordering of production equipment possible

Downloads

  • Industry brochure white goods – household appliances
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue