Products
Service & Support
Industries & Solutions
Company

Traceability in module, pack and system assembly

BIS V multi-frequency industrial RFID systems

Traceability is a decisive factor for efficient production processes in battery module, pack and system assembly and ensures the highest quality in every production step. Balluff's contactless RFID technology enables complete documentation of every production step by automatically recording all production data including time, location and process details and making it available in real time. This transparency is the prerequisite for self-controlling processes in future-proof factories.

Features

  • Robust BIS V processor unit for fast data transmission, short cycle times and increased data security
  • Versatile RFID technologies (LF, HF, UHF) can be used on one processor unit
  • Flexible configuration with support for up to four read/write heads and IO-Link-capable sensors
  • Broad frequency spectrum and combination options for different systems
  • Quick and easy commissioning with 4-pole wiring and IO-Link components

Recommended products for traceability in module and pack assembly

BIS0042

HF data carriers (13.56 MHz)

BIS0102

HF read/write heads (13.56 MHz) with integrated processor

BNI00AJ

IO-Link sensor/actuator hubs

BIS013U

Multifrequency processors

BIS015Z

UHF read/write heads and antennas (860...930 MHz)

BIS0042

HF data carriers (13.56 MHz)

Product group
HF (13.56 MHz)
Dimension
Ø 11.98 x 6 mm
Antenna type
round
UID serial number, read-only
8 Byte
Supported data carrier types
DIN ISO 15693
Memory type
FRAM
User data, read/write
2000 Byte
Storage temperature
-25...85 °C
Ambient temperature
-25...70 °C
Housing material
Epoxy-resin/fiberglass, GF
IP rating
IP67
Installation
metal-free (clear zone)
on metal
flush in metal
Approval/Conformity
CE
UKCA
WEEE
More product details
BIS0102

HF read/write heads (13.56 MHz) with integrated processor

Product group
HF (13.56 MHz)
Dimension
80 x 40 x 84.5 mm
Installation
metal-free (clear zone)
Antenna type
round
Supported data carrier types
DIN ISO 14443
DIN ISO 15693
Connection
Connector, M12x1-Male, 4-pin
Housing material
PBT
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
FCC Part 15
IC (Radio)
cULus
WEEE
MIC
KC
NBTC
IMDA
MCMC
More product details
BNI00AJ

IO-Link sensor/actuator hubs

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Analog inputs
8x Analog, voltage/analog, current/analog, temperature (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA/Pt100/Pt1000/Thermocouple Type J/Thermocouple Type K)
Configurable inputs/outputs
no
Current sum UA, actuator
4 A
Current sum US, sensor
4 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 31.8 x 181.5 mm
Ambient temperature
-5...70 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
55 ms
Process data IN
22 bytes
Process data OUT
1 byte
More product details
BIS013U

Multifrequency processors

Product group
Multi-Frequency Processor
Interface
Profinet I/O (IRT)
Supported RFID technologies
LF 125 kHz (BIS VL)
HF 13.56 MHz (BIS VM)
UHF 860...930 MHz (BIS VU)
Number of connectable R/W heads / antennas
4
Operating voltage Ub
24 V DC SELV/PELV
Housing material
Zinc, Die casting
Ambient temperature
0...60 °C
IP rating
IP65, with connector
Approval/Conformity
CE
UKCA
cULus
WEEE
Connection
2x M12x1-Female, 4-pin, D-coded
7/8"-Male, 5-pin
More product details
BIS015Z

UHF read/write heads and antennas (860...930 MHz)

Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
Dimension
130 x 50.5 x 130 mm
Antenna type
Patch
Polarization
circular
Output power adjustable
5 dBm…24 dBm (3.2 mW…250 mW)
Connection
M12x1-Male, 4-pin, A-coded
Housing material
PC, coated
ABS, Zinc, Die casting, (Connector)
Interface
RS485
Operating voltage Ub
24 V DC LPS Class 2
Ambient temperature
-20...55 °C
IP rating
IP54
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

Further application examples in module and pack assembly

Discover more topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue