Products
Service & Support
Industries & Solutions
Company

Visualize processes during coating and drying of electrodes

SmartLights for fast fault detection alerts and process control

When coating and drying electrode materials in battery production, precise visualization and fast response times are important to ensure stable production conditions. Coating machines need to keep an eye on various parameters such as the speed of the coating application, the viscosity of the slurry and the temperature in the drying section at all times.

The BNI SmartLight LED signal towers from Balluff offer flexible visualization of these parameters and make deviations visible at a glance. Various display modes and a customizable color spectrum enable an intuitive display, e.g. for the status "Coating in progress", "Drying completed" or in the event of a warning due to lack of material. This allows the operating personnel to react immediately to changes and initiate the necessary measures without interrupting the process. Optional acoustic signals increase safety and enable rapid intervention if necessary.

Features

  • Customizable color spectrum for displaying statuses such as "Operation active", "Deviation detected" or "Maintenance required".
  • Three display modes (segment, level and running light mode) allow flexible adaptation to different process requirements
  • Easy adjustment of the displays during operation for quick reaction to changes
  • Optional sound module to amplify the visual signals and quickly inform the operating personnel

Recommended Smartlights and machine lighting for visualizing production processes

BAV001W

IO-Link control panel

BAE00ZM

Machine lighting

BNI0088

Smart LED signal towers with different numbers of segments

BNI008A

Compact LED signal light with 6 segments and IP67

BNI0082

Smart LED signal towers with different numbers of segments

BAV001W

IO-Link control panel

Principle of operation
IO-Link control panel, 4-way
Dimension
85 x 64 x 199 mm
Ambient temperature min.
-5 °C
Ambient temperature max.
55 °C
Approval/Conformity
CE
WEEE
More product details
BAE00ZM

Machine lighting

Connection
Connector, M12x1-Male, 4-pin
Version
Machine light
Dimension
Ø 45 x 420 mm
Rated operating voltage Ue DC
24 V
Material
Aluminium Anodized
Borosilicate crown glass
Illumination area
380 x 42 mm
Beam angle
120 °
Light type
LED white light diffuse
Light intensity
1450 lm
Color temperature
5000 K
Ambient temperature
-20...40 °C
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP67
More product details
BNI0088

Smart LED signal towers with different numbers of segments

Principle of operation
Indicator light
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
3
Predefined colors
yellow
white
green
Blue
red
orange
configurable
Function indicator
Runlight Mode
Level Mode
Segment Mode
Flexi-Mode
Setting
Function indicator
Additional function
Expanded process data
Dimension
60 x 60 x 213 mm
Housing material
PC, Transparent, Cu 15 µm, Ni 15 µm
Die-cast zinc
Mounting part
Screws M18
Ambient temperature
-5...50 °C
IP rating
IP65
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
7.2 ms
Process data IN
1 byte
Process data OUT
8 bytes
More product details
BNI008A

Compact LED signal light with 6 segments and IP67

Principle of operation
Indicator light with sound module
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
3
Predefined colors
yellow
white
green
Blue
red
orange
configurable
Function indicator
Runlight Mode
Level Mode
Segment Mode
Flexi-Mode
Volume (at a distance of 1m)
95 dB/m
Setting
Function indicator
Volume
Additional function
Expanded process data
Dimension
60 x 60 x 234.5 mm
Housing material
PC, Transparent, Cu 15 µm, Ni 15 µm
Die-cast zinc
Mounting part
Screws M18
Ambient temperature
-5...50 °C
IP rating
IP30
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
7.2 ms
Process data IN
1 byte
Process data OUT
8 bytes
More product details
BNI0082

Smart LED signal towers with different numbers of segments

Principle of operation
Indicator light
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
5
Predefined colors
yellow
white
green
Blue
red
orange
configurable
Function indicator
Runlight Mode
Level Mode
Segment Mode
Flexi-Mode
Setting
Function indicator
Additional function
Expanded process data
Dimension
60 x 60 x 309 mm
Housing material
PC, Transparent, Cu 15 µm, Ni 15 µm
Die-cast zinc
Mounting part
Screws M18
Ambient temperature
-5...50 °C
IP rating
IP65
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
7.2 ms
Process data IN
1 byte
Process data OUT
8 bytes
More product details

Further application examples in the field of coating and drying

Discover more topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue