Products
Service & Support
Industries & Solutions
Company

Forklifts: Measuring the Position of the Fork

Forklifts: Measuring the Position of the Fork

In warehouses with less than ideal visibility, the fork position can be precisely determined. Our magnetic encoders are ideal for continuously detecting the depth position of the fork with millimeter accuracy. The magnetic tape recessed into the extendable part of the fork is sensed without contact by a receiver at the end of the fixed fork section. Good to know: When used on a forklift the driver can view any fork position on a display.

The features

  • Wear-free
  • Prevent driver errors by setting defined extension lengths

Downloads

  • Industry brochure mobile equipment
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue