Products
Service & Support
Industries & Solutions
Company

Monitor levels without contact on by-pass tubes

Monitor levels without contact on by-pass tubes

You can also prevent overflow of tanks with aggressive chemical contents or too low a level by monitoring levels with the help of by-pass tubes. Install our compact capacitive sensors on the by-pass tube using cable ties. This is simple and inexpensive. To compensate for foam and build-up there are high-end versions for you which reliably detect highly conductive media such as lyes.

The features

  • For acids, bases, ultrapure water and slurry
  • Smart Level technology for foam and build-up compensation

Downloads

  • Industry brochure semiconductor industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue