This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
- Series
- 2K
- Dimension
- 7.6 x 25.1 x 13 mm
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Through-beam sensor (Emitter)
- Light type
- LED, red light
- Light spot size
- Ø 10 mm at 100 mm
- Range
- 0...1.2 m
- Connection
- Cable with connector, M8x1-Male, 4-pin, 0.20 m, PVC
- Housing material
- ABS
- Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
- CE
-
Datasheet
-
End of Life Announcement
Mandatory accessories
- ECLASS 10.1
- 27-27-09-01
- ECLASS 11.0
- 27-27-09-01
- ECLASS 4.1
- 27-27-90-00
- ECLASS 5.1.3
- 27-27-09-90
- ECLASS 5.1.4
- 27-27-09-01
- ECLASS 6.2
- 27-27-09-90
- ECLASS 8.1
- 27-27-09-01
- ECLASS 9.0
- 27-27-09-01
- ECLASS 9.1
- 27-27-09-01
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528