Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

BMF005L

BMF 305K-PS-C-2-SA2-S49-00,3

Cylinder sensors for multiple slot shapes

Slot type
variable
Dimension
33.5 x 5 x 10.5 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 3-pin
Cable
PUR, 0.3 m
Do you have any questions about the product? Get in touch with us.
See tootelehekülg sisaldab teavet Eesti kohta

Quantity scale

Contact request
Key features
Slot type
variable
Dimension
33.5 x 5 x 10.5 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 3-pin
Cable
PUR, 0.3 m
Application
larger actuators
Mounting part
Mounting bracket BMF 305-HW*
Housing material
LCP
Switching output
PNP normally open (NO)
Switching frequency
10000 Hz
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-01-04
ECLASS 11.0
27-27-01-04
ECLASS 12.0
27-27-43-01
ECLASS 13.0
27-27-43-01
ECLASS 14.0
27-27-43-01
ECLASS 4.1
27-27-01-04
ECLASS 5.1.4
27-27-01-04
ECLASS 6.2
27-27-01-04
ECLASS 8.1
27-27-01-04
ECLASS 9.0
27-27-01-04
ECLASS 9.1
27-27-01-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
ETIM 8.0
EC002544
ETIM 9.0
EC002544
UNSPSC 11
41111916
UNSPSC 7.0901
41111916
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue