BCC0E52
Single-ended cordsets
Typecode:
BCC M61L-0000-20-022-PX0LP4-050
This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
- Connection
- M23x1-Male, straight, 19-pin
- Cable
- PUR black, 5 m, drag chain compatible
- Number of conductors
- 19
- Conductor cross-section
- 0.50 mm² + 1.0 mm²
- Cable temperature, fixed routing
- -50...80 °C
- Cable temperature, flexible routing
- -25...80 °C
- Operating voltage Ub
- 125 VDC / 125 VAC
- IP rating
- IP67
- Approval/Conformity
-
CE
WEEE
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-06-03-11
- ECLASS 11.0
- 27-06-03-11
- ECLASS 4.1
- 27-27-90-01
- ECLASS 5.1.3
- 27-25-01-07
- ECLASS 5.1.4
- 27-25-01-07
- ECLASS 6.2
- 27-27-92-18
- ECLASS 8.1
- 27-27-92-18
- ECLASS 9.0
- 27-06-03-11
- ECLASS 9.1
- 27-06-03-11
- ETIM 4.0
- EC001855
- ETIM 5.0
- EC001855
- ETIM 6.0
- EC001855
- ETIM 7.0
- EC001855
- UNSPSC 11
- 26121604
- UNSPSC 7.0901
- 26121604