Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BID0004

Discontinued

Electromechanical guard locking devices

Typecode:

BID F101-2M1M3-M02AZ0-S115

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

B10d (EN ISO 13849-1)
5 mil. switching operations
Coding level (EN ISO 14119)
low
Approval/Conformity
CE
TÜV
TÜV
WEEE
Operating principle
mechanical - force, contact
No of contacts
2x positive opening
Utilization category
AC-15
DC -13
Approach direction
laterally + above
Guard locking, principle
Quiescent current
Holding force FZH
2500 N
Axillary release
key
Escape release
no
Connection
Connector, M12x1-Male, 8-pin
Dimension
40 x 197.7 x 47.5 mm
Ambient temperature
0...40 °C
IP rating
IP65
Housing material
Aluminum
Technical documentation

Mandatory accessories

Sabotage protection

Mechanical Accessories

Double-Ended Cordsets

ECLASS 10.1
27-27-26-03
ECLASS 11.0
27-27-26-03
ECLASS 5.1.4
27-27-26-03
ECLASS 6.2
27-27-26-03
ECLASS 8.1
27-27-26-03
ECLASS 9.0
27-27-26-03
ECLASS 9.1
27-27-26-03
ETIM 4.0
EC002592
ETIM 5.0
EC002592
ETIM 6.0
EC002592
ETIM 7.0
EC002592
UNSPSC 11
39122234
UNSPSC 7.0901
39122234