Similar Illustration
Only CAD model download is supported
FHW02K1
UHF Tag NANO Plus EU X1120-EU101-H9
Only CAD model download is supported
UHF RFID tags (860…930 MHz)
Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Dimension
12.8 x 4.97 x 31.7 mm
Memory type
-
User data, read/write
688 Bit
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the Netherlands
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| UHF Tag NANO Plus EU X1120-EU101-H9 | UHF TAG NANO PLUS EU X1120-EU101-U9XM | |
|
13,24 EUR
List price
|
12,78 EUR
List price
|
|
| Product group | UHF (860...930 MHz) | UHF (860...930 MHz) |
|---|---|---|
| Working frequency | 865…868 MHz | 865…868 MHz |
| Dimension | 12.8 x 4.97 x 31.7 mm | 4.97 x 12.8 x 31.7 mm |
| Memory type | - | - |
| User data, read/write | 688 Bit | 752 Bit |
| EPC memory, read/write | 96 Bit | 128 Bit |
| TID memory, read-only | 96 Bit | 96 Bit |
| Installation | on metal | on metal |
| Storage temperature temporary | -40...150 °C | -40...150 °C 168 h |
| Ambient temperature | -40...85 °C | -40...85 °C |
| Housing material | - | Industrial grade polymer |
Only CAD model download is supported