Products
Service & Support
Industries & Solutions
Company

Automatic identification and tracking using RFID

Industrial RFID systems

Automatic identification and tracking using RFID

To reliably and verifiably document individual work stages in modular handling and assembly system, we offer RFID read/write heads designed specifically for compact transfer systems. Since they can be installed without additional mounting brackets, you save installation space while enjoying all the benefits of non-contact identification – especially when you use our corner data carriers. These can be read and written from two sides.

Features

  • Available for all common fieldbus systems, network-neutral with IO-Link
  • Can be integrated into the most common profile systems without an additional mounting bracket
  • Rugged metal housing with IP67
  • LEDs visible from any direction for monitoring directly on the equipment

Recommended products for reliable tool identification

BIS016H

UHF data carrier for tool ID

BIS013U

Multifrequency evaluation units

BNI00AJ

IO-Link sensor/actuator hub

BIS015Z

UHF read/write heads with integrated processor unit (860...960 MHz)

BIS016H

UHF data carrier for tool ID

Product group
UHF (860...930 MHz)
Working frequency
850…960 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
Dimension
23 x 1 x 100 mm
Memory type
EEPROM
User data, read/write
128 Bit
EPC memory, read/write
496 Bit
TID memory, read-only
96 Bit
Antenna type
Dipole
Installation
metal-free (clear zone)
Storage temperature
-40...85 °C
Ambient temperature
-25...70 °C
Housing material
PET
IP rating
IP68
Approval/Conformity
CE
UKCA
WEEE
More product details
BIS013U

Multifrequency evaluation units

Product group
Multi-Frequency Processor
Interface
Profinet I/O (IRT)
Supported RFID technologies
LF 125 kHz (BIS VL)
HF 13.56 MHz (BIS VM)
UHF 860...930 MHz (BIS VU)
Number of connectable R/W heads / antennas
4
Operating voltage Ub
24 V DC SELV/PELV
Housing material
Zinc, Die casting
Ambient temperature
0...60 °C
IP rating
IP65, with connector
Approval/Conformity
CE
UKCA
cULus
WEEE
Connection
2x M12x1-Female, 4-pin, D-coded
7/8"-Male, 5-pin
More product details
BNI00AJ

IO-Link sensor/actuator hub

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Analog inputs
8x Analog, voltage/analog, current/analog, temperature (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA/Pt100/Pt1000/Thermocouple Type J/Thermocouple Type K)
Configurable inputs/outputs
no
Current sum US, sensor
4 A
Current sum UA, actuator
4 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 31.8 x 181.5 mm
Ambient temperature
-5...70 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
55 ms
Process data IN
22 bytes
Process data OUT
1 byte
More product details
BIS015Z

UHF read/write heads with integrated processor unit (860...960 MHz)

Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
Dimension
130 x 50.5 x 130 mm
Antenna type
Patch
Polarization
circular
Output power adjustable
5 dBm…24 dBm (3.2 mW…250 mW)
Connection
M12x1-Male, 4-pin, A-coded
Housing material
PC, coated
ABS, Zinc, Die casting, (Connector)
Interface
RS485
Operating voltage Ub
24 V DC LPS Class 2
Ambient temperature
-20...55 °C
IP rating
IP54
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

More application examples in the field of robotics

Discover more topics

Downloads

  • Industry brochure automotive
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue