Products
Service & Support
Industries & Solutions
Company

Pallet detection and pallet load detection in drive-through gates - UHF gate application (range 2-3 meters)

Gate application with 2-3m range

In transport logistics, shipping or warehouse areas, many material postings are made with high throughput. The aim is to always know exactly which stocks are leaving the warehouse and which items are arriving. Ideally, the recording is automated, without manual scanning by an employee. In this way, the picking process is later simplified enormously and becomes transparent.

Our stationary RFID gate is the optimal solution here. It records pallets with all the objects stacked on them in batches and fully automatically. This saves time and at the same time minimizes error rates, since no goods are forgotten or incorrectly assigned. The typical detection range is 2-3 meters. The high-performance UHF evaluation unit is suitable for this application. This offers the possibility to connect up to four passive antennas, which are then used in the form of a gate. The suitable antennas are available in different sizes.

  • Ranges of 2-3 meters
  • High Performance Evaluation Unit BIS U-61xx for use with up to 4 large passive antennas
  • Acquisition of many data carriers in one process
  • Central data management in the superordinate IT system

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue