Products
Service & Support
Industries & Solutions
Company

Press forces dynamic monitoring

BSP pressure sensors

Press forces dynamic monitoring

Our compact pressure sensors are a robust and economical solution for determining and dynamically monitoring the press forces in hydraulic presses. Thanks to the rotatable housing and the simple, VDMA-compliant programming, you can mount the sensors flexibly and operate them conveniently. The bright LED display allows you to record the current system pressure quickly and reliably.

Features

  • Pressure-resistant –1 to 600 bar
  • Process connection G¼", G½", R¼", NPT¼"
  • Front-flush in G½" and TriClamp 1½"
  • Switchable outputs (analog, digital, IO-Link)

Downloads

  • Industry brochure white goods – household appliances
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue