Products
Service & Support
Industries & Solutions
Company

Detect process liquids with sensors in contact with media

Wafer processing: level control in a caustic environment

Capture process liquids in contact with the media

Semiconductor manufacturing involves many wet processes, such as cleaning with ultra-pure water, which is carried out several times throughout the production cycle. Other processes, such as etching, require aggressive chemicals. Regardless of the process, the required liquids must be stored in tanks and their levels monitored.

However, measuring the level of corrosive chemicals can pose a particular challenge for sensors, especially if the tank wall interferes with sensor detection from the outside. In this case, our capacitive sensors with PTFE-coated housing are the right choice. These can detect the level of highly conductive media like acids and alkalis in direct contact with the process liquid. This confirmation means that etching, the application of a resistant, development after lithography or chemical-mechanical polishing and cleaning wafers can begin as planned.

The housing materials of our level sensors are made of stainless steel or chemically resistant plastics such as PTFE or PEEK, which are inert and very heat-resistant and can withstand very aggressive acids.

This makes our media-contacting sensors well-suited for automation in the semiconductor industry.


Benjamin Renz

Does your application have special requirements? In addition to our comprehensive standard portfolio, we also offer customized solutions. Contact us to discuss your requirements.

Benjamin Renz, Global Market Segment Manager, Semiconductors & Electronics


Features

  • High chemical resistance due to housings, e.g. PTFE
  • For acids, alkalis, ultrapure water and slurry
  • Smart Level technology compensates for foam and build-up
  • Precise and reliable detection


Products for media-contacting level monitoring in the semiconductor industry


We can help you get the best out of your systems

Downloads

  • Industry brochure semiconductor industry
  • Custom Design and Engineering – custom specific camera and sensor solutions
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue