Flexibly monitor processes in the smallest of spaces
BCM condition monitoring sensor
Unplanned downtimes and malfunctions in the production process are annoying and expensive. Our multifunctional condition monitoring sensor supports the efficient and trouble-free operation of your plant and increase the overall equipment effectiveness (OEE). The sensor provides you with condition data that you can use to automate inspections. It detects various physical variables such as vibration, temperature, humidity and ambient pressure, processes them and transmits the data to a higher-level system via IO-Link. It can also detect and communicate its own status.
Features
- Different measured variables in one device
- Integrated evaluation electronics with configurable data preprocessing
- Events and status displays configurable
- Quick to connect and easy to integrate via IO-Link
- Compact design for confined spaces
Recommended products for smart condition monitoring in robotic processes
Condition Monitoring Sensors with vibration analysis and contact temperature monitoring
- Function
-
Vibration analysis in time domain
Contact temperature monitoring - Vibration, frequency range
-
2…1800 Hz (±10 %)
2…2500 Hz (±3 dB) - Vibration, number of measuring axes
- 3
- Vibration, measuring range
- -16…16 g
- Contact temperature, measuring range
- -25…+70 °C
- Rated operating voltage Ue DC
- 24 V
- Interface
- IO-Link 1.1
- Connection
- Cable with connector, M12x1-Male, 3-pin, 1.5 m, PUR
- Housing material
- 1.4404 stainless steel
- IP rating
- IP67, IP68, IP69K
- Ambient temperature
- -25...70 °C
Condition Monitoring sensors with additional monitoring of relative humidity and ambient pressure
- Function
-
Vibration analysis in time domain
Contact temperature monitoring
Relative Humidity
Ambient Pressure - Vibration, frequency range
-
2…1800 Hz (±10 %)
2…2500 Hz (±3 dB) - Vibration, number of measuring axes
- 3
- Vibration, measuring range
- -16…16 g
- Contact temperature, measuring range
- -25…+70 °C
- Relative humidity, measuring range
- 5...95 %RH
- Ambient pressure, measuring range
- 300…1100 hPa
- Rated operating voltage Ue DC
- 24 V
- Interface
- IO-Link 1.1
- Connection
- Cable with connector, M12x1-Male, 3-pin, 1.5 m, PUR
- Housing material
- 1.4404 stainless steel, Membrane: ePTFE with nylon fleece
- IP rating
- IP67
- Ambient temperature
- -25...70 °C
Sensors and software for condition monitoring of machines and plants
- Working memory
- 2 GB RAM
- Connection slots
-
2x LAN: RJ45-Female, 8-pin
4x IO-Link: M8x1-Female, 4-pin, A-coded
PWR: Phoenix MC1.5/3-STF-3.81
USB: USB 2.0 Standard-A - Dimension
- 101 x 126 x 50 mm
- Data storage
- 8 GB EMMC
- Processor
- 1.8 GHz / 400MHz
Condition monitoring sensors with additional vibration analysis in the time and frequency domain
- Function
-
Vibration analysis in time domain
Vibration analysis in frequency range
Rotational speed input
Contact temperature monitoring - Vibration, frequency range
-
2...4500 Hz (±10 %)
2...6000 Hz (±3 dB) - Vibration, number of measuring axes
- 3
- Vibration, measuring range
- -16…16 g
- Contact temperature, measuring range
- -40…+80 °C
- Rated operating voltage Ue DC
- 24 V
- Interface
- IO-Link 1.1.3
- Connection
- Cable with connector, M12x1-Male, 4-pin, 1.5 m, PUR
- Housing material
- Stainless steel 1.4404 (316L)
- IP rating
- IP67, IP68, IP69K
- Ambient temperature
- -40...80 °C
- Secondary features
-
Identification
Device Discovery
Switching Counter
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Pin Assignment - Secondary features for condition monitoring
- Internal temperature monitoring
More application examples in the field of robotics
Discover more topics
Related topics
Downloads
-
Industry brochure industrial robotics
-
Industry brochure white goods – household appliances