Products
Service & Support
Industries & Solutions
Company

Simplify cabling and reduce costs in battery production

IO-Link master, I/O modules and power supplies for an efficient decentralized control architecture

Decentralized I/O systems are setting new standards in industrial automation. Machine-mounted network blocks outside the control cabinet significantly reduce conventional individual wiring using pre-assembled cables with plug connectors. These network blocks not only provide comprehensive status and diagnostic information that speeds up planning, design and commissioning, but also enable a flexible and scalable control architecture through the use of IO-Link masters and I/O modules. The integration of IO-Link not only improves the diagnostic options, but also reduces the cabling effort and simplifies maintenance.

Features

  • Reduced cabling effort thanks to decentralized IO-Link masters and BNI I/O modules
  • Comprehensive diagnostic functions to increase operational reliability
  • Cost-effective installation thanks to modular components and standard cables
  • Decentralized power with BAE Heartbeat® Power Supply and IO-Link interface for central monitoring
  • Support for IIoT protocols such as MQTT and REST API for future-proof integration

Recommended power supply units for an optimal power supply

BAE00ER

Heartbeat® power supply units

BAE012N

Field power supply units with IO-Link interface

BAE0114

Power supply units for the control cabinet

BAE00ER

Heartbeat® power supply units

Dimension
85.4 x 57 x 139 mm
Version
IP67
Mounting part
Flange mounting
Housing material
Aluminium
Connection (supply voltage IN)
7/8"-Male
Connection (supply voltage OUT)
7/8"-Female
Input voltage
100…240 V AC, 1-phase
Rated output voltage DC
24 V
Rated output current
3.8 A
Output capacity max.
91.2 W
Output current max.
6 A for max. 4s
IP rating
IP67, with connector
Approval/Conformity
CE
cURus
WEEE
Ambient temperature
-25...70 °C
More product details
BAE012N

Field power supply units with IO-Link interface

Output capacity max.
360 W
Output voltage
24 - 28 V DC
Rated output current
15 A
Input voltage
85...264 V AC
Connection (supply voltage IN)
M12x1-Male, 3-pin, S-coded-coded
Connection (supply voltage OUT)
M12x2-Female, 5-pin, L-coded-coded
Ambient temperature
-25...70 °C
IP rating
IP67/IP65
Dimension
181 x 59 x 183 mm
Mounting part
Flange mounting
Housing material
Aluminium
PET
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BAE0114

Power supply units for the control cabinet

Dimension
85.5 x 123.6 x 128.5 mm
Version
DIN rail
Mounting part
DIN rail mount
Housing material
Metal
Connection
Terminal, 0.25...4 mm²
Input voltage
100…240 V AC, 1-phase
Rated output voltage DC
24 V
Rated output current
20 A
IP rating
IP20
Approval/Conformity
CE
cURus
cULus
WEEE
Ambient temperature
-20...70 °C
More product details

Further application examples in the calendering sector

Discover more topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue