Reliably identify electrode coils
Industrial RFID systems for seamless documentation and error-free material usage
To ensure that the correct carrier foils are always used in the coating process of battery production, our wide range of RFID solutions offers reliable identification and the avoidance of stock-outs. The versatile read/write heads in the UHF range enable long ranges and the automatic detection of several coils simultaneously, thus avoiding the use of obsolete or incorrect material. In addition, we offer RFID devices in the HF and LF range that are suitable for different application requirements and enable complete documentation of process steps in real time.
Features
- Large reading ranges for the detection of several coils at once
- Automatic identification without manual scanning processes
- Real-time documentation of all process steps for greater transparency
- Seamless monitoring and tracking of material usage
Recommended products for reliable coil identification
UHF data carriers for tool ID
- Product group
- UHF (860...930 MHz)
- Working frequency
- 850…960 MHz
- Radio license
-
Europe (CE)
United Kingdom (UKCA) - Dimension
- 23 x 1 x 100 mm
- Memory type
- EEPROM
- User data, read/write
- 128 Bit
- EPC memory, read/write
- 496 Bit
- TID memory, read-only
- 96 Bit
- Antenna type
- Dipole
- Installation
- metal-free (clear zone)
- Storage temperature
- -40...85 °C
- Ambient temperature
- -25...70 °C
- Housing material
- PET
- IP rating
- IP68
- Approval/Conformity
-
CE
UKCA
WEEE
Multifrequency processor units
- Product group
- Multi-Frequency Processor
- Interface
- Profinet I/O (IRT)
- Supported RFID technologies
-
LF 125 kHz (BIS VL)
HF 13.56 MHz (BIS VM)
UHF 860...930 MHz (BIS VU) - Number of connectable R/W heads / antennas
- 4
- Operating voltage Ub
- 24 V DC SELV/PELV
- Housing material
- Zinc, Die casting
- Ambient temperature
- 0...60 °C
- IP rating
- IP65, with connector
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - Connection
-
2x M12x1-Female, 4-pin, D-coded
7/8"-Male, 5-pin
IO-Link sensor/actuator hubs
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Analog inputs
- 8x Analog, voltage/analog, current/analog, temperature (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA/Pt100/Pt1000/Thermocouple Type J/Thermocouple Type K)
- Configurable inputs/outputs
- no
- Current sum US, sensor
- 4 A
- Current sum UA, actuator
- 4 A
- Housing material
- Die-cast zinc, nickel-plated
- Dimension
- 68 x 31.8 x 181.5 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67, when threaded in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 55 ms
- Process data IN
- 22 bytes
- Process data OUT
- 1 byte
UHF read/write heads with integrated processor unit (860...930 MHz)
- Product group
- UHF (860...930 MHz)
- Working frequency
- 865…868 MHz
- Radio license
-
Europe (CE)
United Kingdom (UKCA) - Dimension
- 130 x 50.5 x 130 mm
- Antenna type
- Patch
- Polarization
- circular
- Output power adjustable
- 5 dBm…24 dBm (3.2 mW…250 mW)
- Connection
- M12x1-Male, 4-pin, A-coded
- Housing material
-
PC, coated
ABS, Zinc, Die casting, (Connector) - Interface
- RS485
- Operating voltage Ub
- 24 V DC LPS Class 2
- Ambient temperature
- -20...55 °C
- IP rating
- IP54
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
Further application examples in the field of coating and drying
Discover more topics
Downloads
-
Industry brochure battery industry