Products
Service & Support
Industries & Solutions
Company

Identify tools reliably and maintain them proactively

Industrial RFID system for transparent documentation and efficient maintenance processes

With the UHF data carriers of our BIS U industrial RFID system, the operating times and uses of cutting blades can be recorded and documented directly on the tool. This means that maintenance requirements such as cleaning, replacement or reworking can be detected at an early stage and automatically reported to the machine control system before faults occur. At the same time, regular cleaning cycles can be seamlessly logged. Both RFID handheld readers and permanently installed readers can be used for data collection, offering maximum flexibility.

Features

  • Large reading ranges for reliable recording of tool data, even in demanding environments
  • Seamless documentation of tool usage to support predictive maintenance strategies
  • Full visibility of usage, maintenance and rework to maximize tool efficiency and availability

Recommended products for reliable tool identification

BNI00AJ

IO-Link sensor/actuator hubs

BIS016H

UHF data carriers for tool ID

BIS013U

Multifrequency processor units

BIS015Z

UHF read/write heads with integrated processor unit (860...930 MHz)

BNI00AJ

IO-Link sensor/actuator hubs

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Analog inputs
8x Analog, voltage/analog, current/analog, temperature (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA/Pt100/Pt1000/Thermocouple Type J/Thermocouple Type K)
Configurable inputs/outputs
no
Current sum US, sensor
4 A
Current sum UA, actuator
4 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 31.8 x 181.5 mm
Ambient temperature
-5...70 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
55 ms
Process data IN
22 bytes
Process data OUT
1 byte
More product details
BIS016H

UHF data carriers for tool ID

Product group
UHF (860...930 MHz)
Working frequency
850…960 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
Dimension
23 x 1 x 100 mm
Memory type
EEPROM
User data, read/write
128 Bit
EPC memory, read/write
496 Bit
TID memory, read-only
96 Bit
Antenna type
Dipole
Installation
metal-free (clear zone)
Storage temperature
-40...85 °C
Ambient temperature
-25...70 °C
Housing material
PET
IP rating
IP68
Approval/Conformity
CE
UKCA
WEEE
More product details
BIS013U

Multifrequency processor units

Product group
Multi-Frequency Processor
Interface
Profinet I/O (IRT)
Supported RFID technologies
LF 125 kHz (BIS VL)
HF 13.56 MHz (BIS VM)
UHF 860...930 MHz (BIS VU)
Number of connectable R/W heads / antennas
4
Operating voltage Ub
24 V DC SELV/PELV
Housing material
Zinc, Die casting
Ambient temperature
0...60 °C
IP rating
IP65, with connector
Approval/Conformity
CE
UKCA
cULus
WEEE
Connection
2x M12x1-Female, 4-pin, D-coded
7/8"-Male, 5-pin
More product details
BIS015Z

UHF read/write heads with integrated processor unit (860...930 MHz)

Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
Dimension
130 x 50.5 x 130 mm
Antenna type
Patch
Polarization
circular
Output power adjustable
5 dBm…24 dBm (3.2 mW…250 mW)
Connection
M12x1-Male, 4-pin, A-coded
Housing material
PC, coated
ABS, Zinc, Die casting, (Connector)
Interface
RS485
Operating voltage Ub
24 V DC LPS Class 2
Ambient temperature
-20...55 °C
IP rating
IP54
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

Further application examples in the field of cutting and punching

Discover more topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue