Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Service & Support
Industries & Solutions
Company

Controlling material flow (Tunnels)

Controlling material flow (Tunnels)

The tunnel system from Balluff, developed especially for rugged industrial automation, enables fast identification of a large number of objects individually or in bulk. We equip all goods with a transponder, so that they can be read within the detection range of the RFID antennas as they pass through the tunnel. This way, the information about the correct material, the location and the time arrives directly at your host IT system.

To ensure that you profit from a solution custom tailored to your requirements, the transport protocol (SOAP, REST API, ...) is implemented specifically for your warehouse management system (WMS) or your enterprise resource planning system (ERP) or for your quality assurance system.

Features

  • Individual 360° IIoT solutions
  • Can also be integrated into existing material handling systems
  • Saves time through automatic goods detection

Downloads

  • Industry brochure intralogistics
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue