Products
Service & Support
Industries & Solutions
Company

Monitoring the filling height of hot foundry waste

Monitoring the filling height of hot foundry waste

By monitoring the fill height of the waste bins with photoelectric sensors you ensure that they are not overloaded and no hot casting material can fall onto the transport belt. Sensors that are subjected to high temperatures come in special protective housings. This increases their service life. At permanently high temperatures up to +160 °C optional water cooling ensures reliable sensor function.

The features

  • Mechanically stable
  • Chemical and temperature resistant
  • Long service life, reduced maintenance costs
  • Glass versions suitable for ATEX Zone 22

Downloads

  • Industry brochure automotive
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue