Products
Service & Support
Industries & Solutions
Company

High-precision position feedback for rotary and swivel drives

High-precision position feedback for rotary and swivel drives

In order to meet higher safety and environmental standards, process valves need to control the flow with ever greater accuracy and process reliability. If an encoder disc system is integrated in the position controller or swivel drive for position feedback, exact and processsecure flow is ensured.

The features

  • Rapid startup: High tolerances between sensor and code disc
  • Media flow-through is possible: Sensor position eccentric to the axis

Related topics

Downloads

  • Industry brochure drive technology
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue