Products
Service & Support
Industries & Solutions
Company

Optimize and monitor cutting processes

Continuous control and process monitoring with IO-Link master and sensors

In battery production, cutting is an important process step in which excess material is precisely removed to give the electrodes the desired shape. After cutting, a vacuum drying process takes place to remove the residual moisture from the electrodes. With IO-Link and IO-Link masters, all relevant parameters can be monitored and controlled centrally. The IO-Link master enables the connection of many sensors and actuators that send data to the machine controller in real time. This improves the monitoring of tool wear, temperature and pressure during cutting and drying, ensures production quality and reduces unplanned downtimes.

Features

  • Central control and monitoring of all process parameters via IO-Link master
  • Flexible adaptation and simple parameterization via IO-Link
  • Real-time diagnostics for early detection of deviations
  • Reduced cabling effort thanks to standardized connections

Recommended products for efficient cutting processes

BNI007Z

IO-Link sensor/actuator hubs with PA housing

BNI00K4

Network modules for Profinet with PPS housing

BNI00EN

Network modules for Profinet

BNI00HA

Network modules for EtherCAT

BNI0046

IO-Link sensor/actuator hubs

BNI007Z

IO-Link sensor/actuator hubs with PA housing

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Extension port
yes
Current sum US, sensor
4 A
Switching current
16x 350 mA
Current sum UA, actuator
4 A
Housing material
PA, Transparent
Dimension
50 x 30.8 x 115 mm
Ambient temperature
-20...70 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
3.5 ms
Process data IN
2 bytes
Process data OUT
2 bytes
More product details
BNI00K4

Network modules for Profinet with PPS housing

Interface
Profinet
Interface IIoT
REST API, MQTT parsed
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Fast Start-Up (FSU)
yes
Display
no
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection (supply voltage OUT)
7/8"-Female, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Plastic
Dimension
68 x 42.9 x 226 mm
Ambient temperature
-25...70 °C
IP rating
IP67
IO-Link version
1.1.3
Safety Hub Support
yes
More product details
BNI00EN

Network modules for Profinet

Interface
Profinet
Interface IIoT
REST API
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
4 A
Fast Start-Up (FSU)
yes
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 31.7 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
IO-Link version
1.1
Safety Hub Support
yes
More product details
BNI00HA

Network modules for EtherCAT

Interface
EtherCAT
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Display
no
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection (supply voltage OUT)
7/8"-Female, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 37.9 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
IO-Link version
1.1
More product details
BNI0046

IO-Link sensor/actuator hubs

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Extension port
yes
Single-channel monitoring
yes
Current sum US, sensor
9.0 A
Switching current
16x 2 A
Current sum UA, actuator
9.0 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 32.4 x 181.5 mm
Ambient temperature
-5...55 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
6.2 ms
Process data IN
8 bytes
Process data OUT
2 bytes
More product details

Further application examples in the field of cutting and punching

Discover more topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue