Products
Service & Support
Industries & Solutions
Company

Contactless transmittion of power and data on interchangeable grippers

Contactless transmittion of power and data on interchangeable grippers

Inductive couplers are the right choice for automating gripper changing because inductive couplers transfer signals and power contact-free over an air gap. The signal transmission is unaffected by paraffinic release agents. Mechanical contacting of contamination sensitive connectors is eliminated, and the robot has a continuous radius of movement of 360 degrees.

The features

  • Maintenance-free transmission without mechanical wear or cable breaks
  • Simplest installation via plug-and-play
  • Short setup times thanks to automated gripper changing
  • Increase in function queries, even in previously inaccessible places
  • Simple network connection with IO-Link

Downloads

  • Industry brochure automotive
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue