Products
Service & Support
Industries & Solutions
Company

Robot control for performance critical parts

BVS industrial cameras

Robot control for performance critical parts

When installing mobile devices, robots must be controlled particularly precisely in the case of performance-critical parts such as batteries, cameras or microphones during final assembly. Industrial image processing enables high accuracy during object acquisition and fault-free installation of device modules.

Features

  • Robust design for high accelerations with high resolutions and image repeat rates
  • Enables two-dimensional object acquisition and thus highly-precise robot control system
  • Fast movements thanks to short layers

Related topics

Downloads

  • Industry brochure electronics industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue