Traceability in module, pack and system assembly
BIS V multi-frequency industrial RFID systems
Traceability is a decisive factor for efficient production processes in battery module, pack and system assembly and ensures the highest quality in every production step. Balluff's contactless RFID technology enables complete documentation of every production step by automatically recording all production data including time, location and process details and making it available in real time. This transparency is the prerequisite for self-controlling processes in future-proof factories.
Features
- Robust BIS V processor unit for fast data transmission, short cycle times and increased data security
- Versatile RFID technologies (LF, HF, UHF) can be used on one processor unit
- Flexible configuration with support for up to four read/write heads and IO-Link-capable sensors
- Broad frequency spectrum and combination options for different systems
- Quick and easy commissioning with 4-pole wiring and IO-Link components
Recommended products for traceability in module and pack assembly
IO-Link sensor/actuator hubs
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Analog inputs
- 8x Analog, voltage/analog, current/analog, temperature (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA/Pt100/Pt1000/Thermocouple Type J/Thermocouple Type K)
- Configurable inputs/outputs
- no
- Current sum US, sensor
- 4 A
- Current sum UA, actuator
- 4 A
- Housing material
- Die-cast zinc, nickel-plated
- Dimension
- 68 x 31.8 x 181.5 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67, when threaded in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 55 ms
- Process data IN
- 22 bytes
- Process data OUT
- 1 byte
Multifrequency processors
- Product group
- Multi-Frequency Processor
- Interface
- Profinet I/O (IRT)
- Supported RFID technologies
-
LF 125 kHz (BIS VL)
HF 13.56 MHz (BIS VM)
UHF 860...930 MHz (BIS VU) - Number of connectable R/W heads / antennas
- 4
- Operating voltage Ub
- 24 V DC SELV/PELV
- Housing material
- Zinc, Die casting
- Ambient temperature
- 0...60 °C
- IP rating
- IP65, with connector
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - Connection
-
2x M12x1-Female, 4-pin, D-coded
7/8"-Male, 5-pin
HF read/write heads (13.56 MHz) with integrated processor
- Product group
- HF (13.56 MHz)
- Dimension
- 80 x 40 x 84.5 mm
- Installation
- metal-free (clear zone)
- Antenna type
- round
- Supported data carrier types
-
DIN ISO 14443
DIN ISO 15693 - Connection
- Connector, M12x1-Male, 4-pin
- Housing material
- PBT
- Ambient temperature
- 0...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
FCC Part 15
IC (Radio)
cULus
WEEE
MIC
KC
NBTC
IMDA
MCMC
HF data carriers (13.56 MHz)
- Product group
- HF (13.56 MHz)
- Dimension
- Ø 11.98 x 6 mm
- Antenna type
- round
- UID serial number, read-only
- 8 Byte
- Memory type
- FRAM
- Supported data carrier types
- DIN ISO 15693
- User data, read/write
- 2000 Byte
- Storage temperature
- -25...85 °C
- Ambient temperature
- -25...70 °C
- Housing material
- Epoxy-resin/fiberglass, GF
- IP rating
- IP67
- Installation
-
metal-free (clear zone)
on metal
flush in metal - Approval/Conformity
-
CE
UKCA
WEEE
UHF read/write heads and antennas (860...930 MHz)
- Product group
- UHF (860...930 MHz)
- Working frequency
- 865…868 MHz
- Radio license
-
Europe (CE)
United Kingdom (UKCA) - Dimension
- 130 x 50.5 x 130 mm
- Antenna type
- Patch
- Polarization
- circular
- Output power adjustable
- 5 dBm…24 dBm (3.2 mW…250 mW)
- Connection
- M12x1-Male, 4-pin, A-coded
- Housing material
-
PC, coated
ABS, Zinc, Die casting, (Connector) - Interface
- RS485
- Operating voltage Ub
- 24 V DC LPS Class 2
- Ambient temperature
- -20...55 °C
- IP rating
- IP54
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
Further application examples in module and pack assembly
Discover more topics
Downloads
-
Industry brochure battery industry