Products
Service & Support
Industries & Solutions
Company

Reliable cell presence detection in battery assembly

BOS photoelectric proximity switches for precise detection and smooth automation

In battery assembly, especially in the production of modules using cell-to-pack technology, the precise detection of the presence of individual battery cells is crucial for a smooth and automated assembly process. Our BOS photoelectric proximity switches reliably detect the presence of cells, regardless of the surface, color or material of the cells. This ensures high process reliability and efficiency in robot-assisted production lines.

Features

  • Various ranges available for different assembly requirements
  • Precise object detection even with a very close background
  • Detection independent of the surface, color or material of the cells, making them versatile in use
  • Almost constant scanning range even with different degrees of reflection

Recommended products for battery mounting

BOS01JK

Inexpensive and small entry-level version of our cubic diffuse sensors

BOS02AR

Flush-mounted through-beam sensors with different types of light up to 20 m range

BOS027R

Cubic throughbeam photoelectric sensors with different types of light

BOS028T

Vertical through-beam photoelectric sensors with different types of light for hole mounting

BOS01JK

Inexpensive and small entry-level version of our cubic diffuse sensors

Series
5K
Dimension
10.8 x 43.5 x 19.5 mm
Interface
PNP normally open/normally closed (NO/NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Special optical feature
Background suppression
Beam characteristic
Focus, typical at 260 mm
Light type
Laser red light
Light spot size
0.2 x 0.3 mm at focal point
Range
20...300 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
PC
PBT
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
WEEE
UKCA
Trademark
Global
More product details
BOS02AR

Flush-mounted through-beam sensors with different types of light up to 20 m range

Series
R090K
Dimension
10.7 x 43.5 x 19.5 mm
Interface
PNP normally open/normally closed (NO/NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Range
0...20 m
Connection
Connector, M8x1, 4-pin
Housing material
PC
PBT
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
UKCA
WEEE
More product details
BOS027R

Cubic throughbeam photoelectric sensors with different types of light

Special characteristics
Washdown
Series
21M
Dimension
15.4 x 51.1 x 42.7 mm
Interface
IO-Link: 1.1
normally open (NO)
normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Light type
Red light
Range
0...20 m
Connection
Connector, M12x1-Male, 4-pin
Housing material
Zinc, Die casting, Powder coated
Die-cast zinc
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Ecolab
More product details
BOS028T

Vertical through-beam photoelectric sensors with different types of light for hole mounting

Series
R81K
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Light type
Infrared
Range
0.3...20 m
Connection
Cable, 2 m, PVC
Housing material
ABS
PMMA
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
UKCA
WEEE
Scope of delivery
Mounting bracket
More product details

Further application examples in module and pack assembly

Discover other topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue