Products
Service & Support
Industries & Solutions
Company

Automate Robots

A simple M12 connection is all you need

Benefit from minimal downtimes

Modern robot systems need many sensors – primarily in the robot arm. However, mass must be limited to ensure proper dynamics and minimize energy consumption. Expensive wiring of multiple cables makes it difficult to achieve high efficiency.

Thanks to IO-Link, difficulties like this are a thing of the past. A standard M12 connection is all you need to ensure the function of the robot – no need for special connectors. I/O modules and valve terminals are easily linked and complexity is reduced.

Inductive couplers provide you with quick tool changes by sending both data and power simultaneously over an air gap. With plug-and-play, the new tool can be quickly connected and is automatically parameterized by the controller via IO-Link. Instead of struggling with cable breaks, you benefit from high flexibility and minimal downtimes.

Automate Robots
1. IO-Link master 2. Fieldbus cable 3. Power cable, 7/8" 4. Inductive coupler 40 × 40 mm, Base, IO-Link, bi-directional 5. Inductive coupler 40 × 40 mm, Remote, IO-Link, bi-directional 6. M12 sensor hub, configurable, I/O with expansion 7. IO-Link valve interface (Festo, Bosch Rexroth) 8. M12 sensor hub, 16 inputs, PNP, 9. Single-ended cordset, M12 → M12, 4-conductor

Downloads

  • Performance portfolio – We speak IO-Link. Worldwide – in all areas
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue