Products
Service & Support
Industries & Solutions
Company

Expand decentralization

Consolidate and gather I/O signals

Minimize critical installations

With IO-Link, you only need a node/IP address to transmit the data of up to 496 inputs/outputs. With data compression you preserve the valuable addresses and minimize critical installations.

The IO-Link actuator/sensor hub with its expansion port sets the standard. Combined with an IO-Link master, you have completely new options for expanding the decentralized structure of your network topology. You can use this port to simply connect valve interfaces or an additional IO-Link hub using plug-and-play. Additional inputs and outputs are processed this easily as well – with no additional master needed.

Configure up to 496 I/O's

A 16x IO-Link master allows up to 496 I/Os to be configured – up to 496 binary inputs and 640 binary outputs. The range is doubled and exponential cost savings are realized.

All you need to implement this network structure is a standard unshielded cable. You maintain access to the entire IO-Link functionality while reducing your wiring effort and saving money.

Expand decentralization
1. IO-Link master 2. Fieldbus cable 3. Power cable, 7/8" 4. IO-Link sensor hub, configurable, I/O with expansion 5. IO-Link valve interface (Festo, Bosch Rexroth) 6. IO-Link valve interface (SMC, Parker, Norgren) 7. IO-Link valve interface (Numatics) 8. Single-ended cordset, M12 → M12, 4-conductor

Downloads

  • Performance portfolio – We speak IO-Link. Worldwide – in all areas
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue