Products
Service & Support
Industries & Solutions
Company

30.06.2022

The CIP Safety I/O module for industrial applications

Reliable and robust

The CIP Safety I/O module for industrial applications

Automation needs safety and reliability. To ensure these for systems and operators, Balluff offers a comprehensive safe networking portfolio, that now includes our new CIP Safety I/O module.

SAFE Networking for the easy integration of industrial safety components

The module is a reliable solution for the safe connection of sensors and actuators to industrial controllers, even in harsh environments with influences such as dust, vibration or liquid. The module, which can be mounted directly on the machine and has an IP67-certified housing, communicates with safety components via EtherNet/IP using the CIP Safety protocol. The combination of protocols enables the exchange of safety and standard control data as well as diagnostic information over a single Ethernet network.

Implementing safety functions in an industrial environment

In the field of functional safety technology, the CIP Safety I/O module from Balluff is a state-of-the-art solution that meets even the high demands of the industrial environment. It is extremely flexible and enables the connection of conventional and safety components. The combination of 12 safe inputs and 4 safe outputs predisposes the module for versatile use in safe automation technology, including automotive applications. The integrated memory key enables the module to be exchanged in less than one minute without special tools and renewed commissioning.

Features

  • Integration, acquisition and control of safety components in safe applications up to SIL3, CAT4/PLe
  • Reliable processing of safe application data
  • Connection of single and dual channel safety devices
  • Suitable for the connection of safety and standard components
  • Digital outputs for drivers up to 2A per dual channel
  • Space-saving mounting on the machine
  • IP67 protection class, TÜV and ODVA certified
  • Self-monitoring and diagnostic LEDs
BNI00HN

CIP Safety I/O Module

BNI00HN

CIP Safety I/O Module

Interface
Ethernet/IP
Connection (supply voltage IN)
7/8"-Male, 4-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
12x PNP, Type 3
Digital outputs
4x PNP
Configurable inputs/outputs
no
Housing material
PBT
Dimension
60 x 44 x 235 mm
Ambient temperature
-25...70 °C
IP rating
IP67
More product details
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue