Products
Service & Support
Industries & Solutions
Company

07.05.2019

Inductive Coupler for Reliable Transmission of Energy

Wear-free, non-contact power transfer

Inductive coupler for reliable transmission of energy

Many applications require high energy transmission without contact. The Balluff BIC inductive coupler is an optimal choice to achieve this, as it transmits electrical power of up to 120 W from the stationary unit (base) via an air gap to the mobile unit (remote). The transmission distances between base and remote can be up to 4 mm, with a permissible axial offset of ≤ 4 mm.

The BIC system has an internal temperature monitoring functionality to protect the inductive coupler from overheating. After triggering the temperature monitoring, the automatic restart returns power as soon as the system has cooled down. In the event of a short circuit or overcurrent, the energy transfer is switched off at the base unit. The restart will start automatically when the interference has been eliminated. To visualize the operating state, an LED display is integrated at the base side.

Features

  • High-level power transfer (up to max. 120 W)
  • No mechanical wear
  • Completely maintenance-free
  • IP67 – suitable for harsh environments
  • Internal temperature monitoring
  • Visualization of the operating status at the base unit

Inductive coupler for reliable transmission of energy

Downloads

  • Inductive Coupler for reliable transmission of energy

Do you have questions? Please contact us.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue