Products
Service & Support
Industries & Solutions
Company

Magnetic encoders

High-precision, robust and dynamic rotary and linear measuring systems

The magnetic encoders from Balluff were developed for precise position and speed detection in highly dynamic applications. As magnetic encoder sensors, they enable exact rotary and linear measurement even under demanding conditions. The highly accurate and fast-operating magnetic measuring systems are optionally equipped with magnetically encoded linear and rotary measuring bodies.

In addition to high-performance sensor heads, Balluff offers you a wide range of magnetically encoded tapes from its own production. These are optimally matched to your application and support both linear and rotary measuring tasks. As a result, our magnetic encoders are used in a wide range of industries and areas of application, such as machine and plant engineering, automation technology, the packaging industry and intralogistics. They support incremental speed and position measurement as well as absolute position measurement in linear and rotary magnetic encoder applications.

Thanks to the non-contact magnetic measuring principle, our magnetic encoders offer decisive advantages over optical measuring systems. They guarantee reliable and precise measured value acquisition even under demanding environmental conditions such as dirt, moisture or changing light conditions. The robust, industrial design enables long-term use in harsh production environments and contributes significantly to the high availability and process reliability of your machines and systems.

Our extensive portfolio of magnetically encoded sensor solutions

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue