- Color sensors
- Contrast sensors
- Diffuse sensors
- Fiber-based devices for plastic and glass fibers
- Fork sensors and angle sensors
- Light bands and light grids
- Luminescence sensors
- Optical windows
- Photoelectric distance sensors
- Plastic and glass fibers for fiber-based devices
- Retroreflective sensors
- Through-beam sensors
Micromote - optical sensor heads
Photoelectric sensors
![](https://assets.balluff.com/product_detail_1280x1280/2718026.png)
Available in:
4 Series
The modular system of Micromote sensors with innovative sensor elements meets your individual requirements. A variety of housing designs and flexible sensor cables ensure a particularly high degree of design freedom and seamless integration into your machines. Precise optoelectronic components ensure high process accuracy in every application. The Micromote system BOH consists of an external evaluation unit (amplifier) and exceptionally small optoelectronic sensor heads.
The special features
- Large selection of sensor heads with highest precision: Microspot, Nanospot, Laser, Infrared, classic red light LED
- Amplifier for analogue, digital, dynamic with display of set and actual values
- Excellent technical characteristics
- Optimal use in grippers
Product guide for object recognition
Tell us what your requirements are and we will tell you which product you need!
4 Series
Series | Principle of optical operation | Light type | Range max. | Style Housing | Diameter | Actions |
---|---|---|---|---|---|---|
![]() S-BOH ALight bands with different signal transmission options and light types |
Through-beam sensor | Infrared | 500 mm | block style | ||
![]() S-BOH DLight scanners with different signal transmission options and types of light |
Diffuse sensor | Infrared, Red light | 100 mm | Ø 9.5 mm, block style, Ø 14 mm, Ø 2 mm, Ø 3 mm, Ø 5 mm, Ø 6 mm | 14 mm, 2 mm, 3 mm, 5 mm, 6 mm, 9.5 mm | |
![]() S-BOH TThrough-beam sensors with different signal transmission options and types of light |
Through-beam sensor, Fork sensor | Near-infrared, Infrared, Red light | 4000 mm | block style, Ø 2 mm, Ø 3 mm, Ø 4 mm, Ø 5 mm, Ø 6 mm | 2 mm, 3 mm, 4 mm, 5 mm, 6 mm | |
![]() S-BAE SAAmplifiers for optical sensor heads |
depends on sensor head | block style |
Edit columns
Please select which columns should be displayed.