- Color sensors
- Contrast sensors
- Diffuse sensors
- Fiber-based devices for plastic and glass fibers
- Fork sensors and angle sensors
- Light bands and light grids
- Luminescence sensors
- Micromote - Amplifier for optical sensor heads
- Micromote - optical sensor heads
- Optical windows
- Photoelectric distance sensors
- Plastic and glass fibers for fiber-based devices
- Through-beam sensors
Retrorefelctive sensors
Photoelectric sensors
Available in:
16 Series
Whatever your application, Balluff offers you a wide range of retroreflective sensors. These enable you to reliably detect objects regardless of surface, color, and material. If you use a polarizing filter, our retroreflective sensors even enable you to detect shiny objects.
The transmitter and receiver are housed together in a single unit so that you can easily mount this light barrier and align it quickly with its generous mounting tolerances.
You select the most suitable light type based on your requirements. Depending on the model, our retroreflective sensors work with highly visible red light, invisible infrared light, or very precise laser light that is ideally suited for detecting small parts.
The special features of our retrorefelctive sensors
- Simple alignment thanks to generous mounting tolerances
- Large reflectors for high ranges
- Reliable detection – regardless of surface, color, and material
- Also with a pole filter suitable for detecting shiny objects
- Mounting includes only one electrical device plus reflector
16 Series
Series | Style Housing | Range max. | Interface | Light type | Connection type | Connector, style | Cable jacket, material | Switching function | Actions |
---|---|---|---|---|---|---|---|---|---|
BOS 21M RCubic retro-reflective photoelectric sensors with different types of light |
block style | 20000 mm | IO-Link, PNP/NPN/push-pull, PNP | Red light | Connector | M12x1 | normally open (NO), NO/NC | ||
BOS 23K RCubic retro-reflective sensors with different light types for washdown |
block style | 14000 mm | |||||||
BOS 26K RCubic throughbeam photoelectric sensors with different types of light up to 25 m range |
block style | 25000 mm | PNP | Red light | Connector | M12x1 | normally open (NO) | ||
BOS 50K RCubic retro-reflective photoelectric sensors with different types of light up to 60 m range |
block style | 18000 mm | PNP | Red light | Connector | M12x1 | normally open (NO) | ||
BOS 5K RInexpensive and small entry-level version of our cubic retro-reflective photoelectric sensors |
block style | 10000 mm | NPN, PNP | Red light | Cable, Connector | M8x1 | PVC | NO/NC | |
BOS 64K RCubic retro-reflective photoelectric sensors with different types of light and relays |
block style | 10000 mm | Relay | Red light | Screw terminals | NO/NC | |||
BOS 6K RCubic retro-reflective photoelectric sensors with different types of light up to 18 m range |
block style | 13000 mm | PNP/NPN/IO-Link, PNP/NPN | Red light | Cable, Connector | M8x1 | PVC | NO/NC | |
BOS Q08M RSquare retro-reflective photocells with different types of light |
block style | 1000 mm | PNP | Red light | Cable, Cable with connector, Connector | M8x1 | PUR | normally closed (NC), normally open (NO) | |
BOS R01E RVertical retro-reflective sensors with different light types for washdown |
block style | NPN, PNP | Red light | Cable, Cable with connector | M8x1 | PUR | normally closed (NC), normally open (NO) | ||
BOS R020K RHigh-edge retro-reflective photoelectric sensors with different light types up to 3 m range |
block style | 3000 mm | NPN, PNP | Red light | Cable, Cable with connector | M8x1 | PVC | normally closed (NC), normally open (NO) | |
BOS R254 RHigh-edge retro-reflective photoelectric sensors with different light types for washdown |
block style | 8000 mm | IO-Link, Pin 2: PNP/NPN/push-pull, Pin 4: Push-pull, Analog, current | Red light | Connector | M12x1 | NO/NC | ||
BOS R81K RHigh-edge retro-reflective photoelectric sensors with different types of light for hole mounting |
block style | 3000 mm | NPN, PNP | Red light | Cable, Connector | M12x1 | PVC | normally open (NO) | |
BOS R090K RHigh-edge retro-reflective photoelectric sensors with different types of light up to 20 m range |
block style | 5000 mm | NPN, PNP | Red light | Cable, Connector | M8x1 | PVC | NO/NC | |
BOS M12 RCylindrical retro-reflective photoelectric sensors with M12 thread and different types of light |
Ø 12 mm | 3000 mm | PNP | Red light | Cable, Connector | M12x1 | PVC | normally closed (NC), normally open (NO) | |
BOS M18 RCylindrical retro-reflective photoelectric sensors with M18 thread and different types of light |
Ø 18 mm | 16000 mm | IO-Link, NPN, PNP | Infrared, Red light | Cable, Connector | M12x1 | PVC | normally closed (NC), normally open (NO), NO/NC | |
BOS M8 RCylindrical retro-reflective photoelectric sensors with M8 thread and different types of light |
Ø 8 mm | 1000 mm | NPN, PNP | Red light | Cable, Cable with connector, Connector | M8x1 | PUR | normally closed (NC), normally open (NO) |
Edit columns
Please select which columns should be displayed.