BIS00E2
LF read/write heads (125 kHz) with integrated processor unit
Typecode:
BIS L-409-045-004-07-S4
2,909.85 CNY
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated vailability
Loading...
Estimated Delivery date: 3-4 weeks
- Product group
- LF (125 kHz)
- Principle of operation
- Read head
- Dimension
- 25 x 10 x 50 mm
- Installation
- metal-free (clear zone)
- Antenna type
- round
- Connection
- Connector, M12x1-Male, 4-pin, 0.50 m, PU
- Housing material
- ABS, Interface PBT
- Interface
- IO-Link
- Process data IN
- 8 bytes
- Process data OUT
- 8 bytes
- Operating voltage Ub
- 18...30 VDC
- Ambient temperature
- 0...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
Measurement data
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710