Career
Company

Checking the presence of the container for secure filling

Checking the presence of the container for secure filling

To be able to fill milk products such as yogurt or café latte in containers, the container must first be detected. The BUS ultrasonic sensor from Balluff detects from above whether the container is present. Only then is the product filled.

Features

  • Can be used are pressures of up to 6 mbar
  • PTFE membrane provides aggressive media protection
  • Stainless steel housing
  • Digital display with direct measurement value output

Downloads

  • Industry brochure filling and packaging Industry

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.