- Ambient temperature
- -20...50 °C
- Focal length
- 75 mm
- Aperture
- 2.8...32
- Minimum object distance (MOD)
- 700 mm
- Angle of view, horizontal
- 6.9 °
- Angle of view, vertical
- 5.18 °
- Max. Sensor size
- 2/3"
- Image resolution
- 2 MP
- Mounting part
- Threads
- Lens mount
- C-Mount
- Dimension
- Ø 34 x 63.6 mm
- Material
- Aluminum, black anodized
- Weight
- 125 g
- Additional text
- Angle of view refers to a sensor size of 2/3"