Optically capturing jaw and tooth geometry

Optically capturing jaw and tooth geometry

When capturing the jaw and tooth geometry of their patients, dentists are increasingly dispensing with the use of impression material and instead using state-of-the-art camera technology. Our modular camera concept is ideally suited to such applications. The customer‘s software creates 3D data for the tooth model multiple 2D images. In this way, personalized dental restorations are produced on the basis of contact-free scanned data.

The features

  • Extremely compact camera modules, easy to integrate into hygienic camera housings
  • Individual adaptations – e.g. of data interfaces – can be implemented quickly
  • Implant production on the basis of precisely recorded 3D data

Downloads

  • Industry brochure life science – medical and laboratory applications

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]