BDG0291
Digital Position Indicators
Typecode:
BDG DA160-H020-NUS01-1318-0000-S4L4
- Display
-
Digital display
12 characters - Shaft type
- Hollow shaft
- Shaft diameter
- 20 mm
- Resolution rotary
- 14000 ppr
- Repeat accuracy
- ± 1 Inkrement
- Non-linearity max.
- ±1°
- Connection
- M12x1-Male, 4-pin
- Speed max.
- 600 1/min
- Interface
- IO-Link 1.1
- Housing material
- PA 12
- IP rating
- IP69K, IP68
- Secondary features
-
Identification
Device Discovery
Measurement Profiles
Signal Delay
Switching Counter
Basic Statistics
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Pin Assignment - Secondary features for condition monitoring
-
Vibration monitoring
Inclination monitoring and installation aid
Internal temperature monitoring
Internal humidity detection - Approval/Conformity
-
CE
UKCA
cULus
Ecolab
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-05-02
- ECLASS 11.0
- 27-27-05-02
- ECLASS 5.1.4
- 27-27-05-01
- ECLASS 6.2
- 27-27-05-90
- ECLASS 8.1
- 27-27-05-02
- ECLASS 9.0
- 27-27-05-02
- ECLASS 9.1
- 27-27-05-02
- ETIM 4.0
- EC001486
- ETIM 5.0
- EC001486
- ETIM 6.0
- EC001486
- ETIM 7.0
- EC001486
- UNSPSC 11
- 41111937
- UNSPSC 7.0901
- 41111937