BIS00W2
HF read/write heads (13.56 MHz) with integrated processor unit
Typecode:
BIS M-410-068-001-00-S115
- Product group
- HF (13.56 MHz)
- Dimension
- 40 x 24 x 56 mm
- Installation
- metal-free (clear zone)
- Antenna type
- round
- Supported data carrier types
-
DIN ISO 14443
DIN ISO 15693 - Connection
- Connector, M12x1-Male, 8-pin
- Housing material
- PC, With PU potting
- Interface
- RS232
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -20...50 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
Measurement data
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710