Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BVS002F

Soon no longer available

SmartCamera for machine vision

Typecode:

BVS SC-C1280Z00-30-000

Loading...

to be discontinued

Application
Object tracking
code+text analysis
Object verification
Image resolution
1.3 MP(1280 x 1024 pixels)
Sensor type Vision
CMOS 1/1,8" color global shutter
Housing material
Aluminium, Painted
Dimension
62 x 55 x 110 mm
Switching output
2x IO configurable
Interface
LAN (Gigabit Ethernet); Profinet / EtherNet/IP; IO-Link
Operating voltage Ub
19.2...28.8 VDC
Ambient temperature
0...55 °C
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP67, with protective tube
Technical documentation

Mandatory accessories

Software

Software

Strip lights

Spot lights

Background lights

Coaxial lights

Dark field lights

Double-Ended Cordsets

Single-Ended Cordsets

Ring lights

Brackets for vision sensors, SmartCameras and lights

Reflectors

T-Splitters

Protective covers/ protective housing

Machine light

Balluff BVS SmartCamera EtherNet/IP Hardware Configuration in RSLogix5000
Balluff BVS SmartCamera EtherNet/IP Hardware Configuration in RSLogix5000
Balluff BVS SmartCamera Profinet Hardware Configuration in TIA
BVS Cockpit SmartCamera Basics: How to connect and update firmware
ECLASS 10.1
27-31-02-01
ECLASS 11.0
27-31-02-01
ECLASS 4.1
27-31-02-03
ECLASS 5.1.3
27-31-02-03
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-01
ECLASS 8.1
27-31-02-01
ECLASS 9.0
27-31-02-01
ECLASS 9.1
27-31-02-01
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
UNSPSC 11
43211718
UNSPSC 7.0901
43211718

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]