Magnetostrictive linear position sensors for industrial hydraulics
Typecode:
BTL C1 - Stab BN/ZN - Analog
Express production
Do you need the product urgently? Then take advantage of our express production: 24 - 48 hours production time plus transportation/logistics time. (You can also shorten the delivery time by selecting express delivery.)
Your order will be checked and initiated immediately. In individual cases, express production may not be possible. We will of course inform you immediately and cancel the express costs.
Please note that products manufactured in express production cannot be exchanged.
EUR
+150 EURContact request
- Interface
-
k = A, 1: Analog, voltage
k = E, 5: Analog, current - Measuring length
- 25...4000 mm
- Linearity deviation
-
nnnn = 0050…0500: ± 60 µm
nnnn ≥ 0500: ± 0.012% FS - Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- Mechanical configuration
-
a = B: fastening M18 thread
a = Z: fastening 3/4 inch thread - IP rating
- IP67, IP69K with connector
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories