USB3 Vision Cameras
Typecode:
BVS CA-SF2 - Standard
Previous Matrix Vision designation :
mvBlueFOX3-2
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
- Version
- USB3 Vision industrial camera
- Interface
- USB 2.0 / 3.0
- Digital inputs
- 2x PNP opto-isolated
- Digital outputs
- 4x PNP galvanically isolated
- Lens mount
- C-Mount
- Image formats
- Mono8...Mono16;Bayer8...Bayer16, RGB, YUV *
- Housing material
- Aluminum, Powder coated, Painted
- Dimension
- 40 x 40 x 50.9 mm
- Operating voltage Ub
- 10...28 VDC
- Ambient temperature
- 0...45 °C
- Approval/Conformity
-
CE
UKCA
WEEE
cULus - IP rating
- IP30
-
Datasheet
-
MTTF Certificate
-
Disposal