Magnetostrictive linear position sensors for industrial hydraulics
Typecode:
BTL7 -Y/Z- Series - Analog Voltage
Express production
Do you need the product urgently? Then take advantage of our express production: 24 - 48 hours production time plus transportation/logistics time. (You can also shorten the delivery time by selecting express delivery.)
Your order will be checked and initiated immediately. In individual cases, express production may not be possible. We will of course inform you immediately and cancel the express costs.
Please note that products manufactured in express production cannot be exchanged.
EUR
+150 EURContact request
- Interface
- Analog, voltage
- Measuring length
- 25...7620 mm
- Repeat accuracy
- ± 10 µm
- Linearity deviation
-
nnnn = 0050…0500: ± 50 µm
nnnn = 0501…5500: ± 0.01% FS
nnnn > 5500: ± 0.02% FS - Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- Mechanical configuration
- Fastening 3/4" threads
- Housing material
- Aluminum, Anodized
- IP rating
-
l = S AND m ≠ 140: IP67 with connector
l = S AND m = 140: IP65 with connector
l = KA, FA: IP68 - Approval/Conformity
-
nnnn ≤ 500:
l = S, KA: CE + UKCA + cULus + GL + WEEE
l = FA: CE + UKCA + GL + WEEE
nnnn > 500:
l = S, KA: CE + UKCA + cULus + WEEE
l = FA: CE + UKCA + WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories