Recommended accessories
- Special characteristics
- Washdown
- Series
- F
- Dimension
- 12 x 115 x 86 mm
- Fork opening
- 80 mm
- Interface
- 2x PNP normally open/normally closed (NO/NC)
- Principle of operation
- Fork sensor
- Principle of optical operation
- Fork sensor
- Beam characteristic
- Divergent
- Light type
- LED, red light
- Light spot size
- Ø 1.75 mm Light exit
- Connection
- Cable with connector, M12x1-Male, 4-pin, 0.25 m, PUR
- Housing material
- 1.4404 stainless steel
- Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
Ecolab
CE
UKCA
WEEE
Technical documentation
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-27-09-09
- ECLASS 11.0
- 27-27-09-09
- ECLASS 5.1.4
- 27-27-09-09
- ECLASS 6.2
- 27-27-09-09
- ECLASS 8.1
- 27-27-09-09
- ECLASS 9.0
- 27-27-09-09
- ECLASS 9.1
- 27-27-09-09
- ETIM 4.0
- EC002720
- ETIM 5.0
- EC002720
- ETIM 6.0
- EC002720
- ETIM 7.0
- EC002720
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528