- Dimension
- 13.7 x 18.1 x 26 mm
- Fork opening
- 5 mm
- Interface
-
PNP Normally closed (NC)
PNP Normally open (NO) - Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Through-beam sensor
- Light type
- LED infrared Infrared
- Connection
- Cable, 1 m, PVC
- Housing material
- PBT
- Material sensing surface
- PMMA
- Operating voltage Ub
- 5...24 VDC
- Approval/Conformity
-
CE
cULus
UKCA
WEEE
Technical documentation
-
Datasheet
-
Disposal
No recommended accessories available.
- ECLASS 10.1
- 27-27-09-09
- ECLASS 11.0
- 27-27-09-09
- ECLASS 5.1.3
- 27-27-09-09
- ECLASS 5.1.4
- 27-27-09-09
- ECLASS 8.1
- 27-27-09-09
- ECLASS 9.0
- 27-27-09-09
- ECLASS 9.1
- 27-27-09-09
- ETIM 7.0
- EC002720
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528