Network blocks for Profinet
Comparison list
Available
|
Recommended successor product
|
|
BNI005HBNI PNT-508-105-Z015870.18 USD |
BNI00HLBNI PG3-508-0C5-Z015552.73 USD |
|
Interface | Profinet | Profinet |
---|---|---|
Auxiliary interfaces | 8x IO-Link | 8x IO-Link |
Port-class | Type A | Type A |
Output current max. | 2 A | 2 A |
Fast Start-Up (FSU) | yes | yes |
Display | yes | no |
Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC |
Connection (COM 1) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
Connection (COM 2) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
Connection (supply voltage IN) | 7/8"-Male, 5-pin | 7/8"-Male, 5-pin |
Connection (supply voltage OUT) | 7/8"-Female, 5-pin | 7/8"-Female, 5-pin |
Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
Digital inputs | 16x PNP, Type 3 | 16x PNP, Type 3 |
Digital outputs | 16x PNP | 16x PNP |
Configurable inputs/outputs | yes | yes |
Current sum US, sensor | 9.0 A | 9.0 A |
Current sum UA, actuator | 9.0 A | 9.0 A |
Housing material | Die-cast zinc, nickel-plated | Zinc, Die casting |
Dimension | 68 x 37.9 x 224 mm | 68 x 37.9 x 224 mm |
Ambient temperature | -5...70 °C | -25...70 °C |
IP rating | IP67 | IP67 |
IO-Link version | 1.1 | 1.1.3 |
Safety Hub Support | yes | yes |