- Sensor type Vision
- CMOS 1/3" monochrome global shutter
- Image resolution
- 1.2 MP(1280 x 960 pixels)
- Application
-
Check on attendance
Brightness tool
BLOB - Range
- 50...600 mm
- Field of view
- 30 x 30 mm ... 305 x 230 mm
- Focal length
- 9.6 mm
- Light type illumination
-
LED white
LED red - Housing material
- Aluminum, Die casting, Painted
- Dimension
- 56 x 56 x 59 mm
- Switching output
- Push-pull NV;Push-pull Overall result;Push-pull external illumination Configurable by software
- Interface
- IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet)
- Connection 1
- M12x1-Male, 4-pin, A-coded
- Connection 2
- M12x1-Female, 8-pin, X-coded
- Operating voltage Ub
- 18...30 VDC
- Ambient temperature
- 0...55 °C
- Approval/Conformity
-
CE
UKCA
cULus
FCC
WEEE - IP rating
- IP67
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-31-02-01
- ECLASS 11.0
- 27-31-02-01
- ECLASS 4.1
- 27-31-02-03
- ECLASS 5.1.3
- 27-31-02-03
- ECLASS 5.1.4
- 27-31-02-01
- ECLASS 6.2
- 27-31-02-01
- ECLASS 8.1
- 27-31-02-01
- ECLASS 9.0
- 27-31-02-03
- ECLASS 9.1
- 27-31-02-01
- ETIM 4.0
- EC001820
- ETIM 5.0
- EC001820
- ETIM 6.0
- EC001820
- ETIM 7.0
- EC001820
- UNSPSC 11
- 43211718
- UNSPSC 7.0901
- 43211718